Photo is representative
Download
Eaton Crouse-Hinds series DS snap or toggle switch cover, Sheet aluminum, Surface mount, Single-gang, For square handle general use snap or toggle switches - unguarded
| Product Name |
Eaton Crouse-Hinds series DS snap or toggle switch cover
|
| Catalog Number |
DS32 SA
|
| UPC |
782274100210
|
| Product Length/Depth |
2.75 in
|
| Product Height |
4.28 in
|
| Product Width |
0.2 in
|
| Product Weight |
0.04 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
1
|
| Material |
Sheet aluminum
|
| Mounting method |
Surface
|
| Used with |
For square handle general use snap or toggle switches - unguarded
|