Photo is representative
Download
Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 1600 A, AC 400 V, NH4a, AC22B, 3P, IEC, plate mounting, each phase simultaneous switching
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBH4O3SM2-16
|
EAN |
5027590409452
|
Product Length/Depth |
135 mm
|
Product Height |
470 mm
|
Product Width |
55 mm
|
Product Weight |
1275 g
|
Compliances |
CE
|
Certifications |
IEC/EN 60947-1
IEC 60947-3 |
Amperage Rating |
1600 A
|
Number of poles |
Three-pole
|