Eaton xEnergy Safety Ci LV systems LV switchgear, D02 panel enclosure 4x D02, MB 160A, 3-pole
Product Name |
Eaton xEnergy Safety Ci LV systems LV switchgear
|
Catalog Number |
EP-501514
|
EAN |
9010653054931
|
Product Length/Depth |
225 mm
|
Product Height |
375 mm
|
Product Width |
250 mm
|
Product Weight |
4.2 kg
|
Compliances |
RoHS conform
|
Number of poles |
Three-pole
|
Rated operating voltage (Ue) at AC - max |
690 V
|
Rated insulation voltage (Ui) |
1000 V
|
Rated operational current |
160 A
|
Housing depth |
225 mm
|
Housing height |
375 mm
|
Housing width |
250 mm
|
Degree of protection |
IP65
Other |
Construction size (fuse inserts) |
D02
|