Download document () of 20

FIG 990 1/4CB 5/8RD PGL

Eaton B-Line series TOLCO swivel sway brace attachment, Pre-galvanized finish, 3150 lbs load capacity, 1/4", Steel material

General specifications

Product Name
Eaton B-Line series TOLCO swivel sway brace attachment
Catalog Number
FIG 990 1/4CB 5/8RD PGL
UPC
782051718744
Product Length/Depth
5 in
Product Height
2.62 in
Product Width
2.62 in
Product Weight
1.93 lb
Certifications
OSHPD Certified

Material type

Finish
Pre-galvanized
Material
Steel

Product dimension

Size
1/4 inch

Special features and ratings

Load capacity
3150 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.