Download document () of 20

FTSTLC BLE

Eaton B-Line series Flextray Tab-Loc connector, Used with 2"to 32"wide flextray, Black powder coat, Steel, Tab-loc connectors

General specifications

Product Name
Eaton B-Line series Flextray Tab-Loc connector
Catalog Number
FTSTLC BLE
UPC
782051585049
Product Length/Depth
9.29 in
Product Height
1 in
Product Width
1 in
Product Weight
0.14 lb
Certifications
UL Listed

Product specifications

Material
Steel
Type
Tab-loc connectors
Finish
Flat black powder coat
Application
Used with 2 in to 32 in wide flextray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.