Download document () of 20

FWA-4000AH

Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 4000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-4000AH
UPC
051712795531
EAN
5027590020442
Product Length/Depth
48 mm
Product Height
88.9 mm
Product Width
88.9 mm
Product Weight
3.35 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical data

Amperage Rating
4000 A
Voltage rating
130 Vac, 130 Vdc
Voltage type
AC/DC
Interrupt rating
50 kAIC at 120 Vdc
200 kAIC Vac
Class
Class aR
Pre arc (I2T)
3400000
Clearing (I2T)
9200000
Watt losses
257 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.