Eaton Bussmann series FWP high speed fuse, 690 V, 20A, 200 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWP-20G14F
|
| UPC |
051712689502
|
| EAN |
5027590500357
|
| Product Length/Depth |
51 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
19 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
20 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Interrupt rating |
200 kAIC
|
| Class |
Class gR
|
| Pre arc (I2T) |
27
|
| Clearing (I2T) |
170
|
| Watt losses |
5.4 W
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse indicator |
Non Indicating
|
| Fuse size |
14 x 51 mm
|
| Accessories |
|