Photo is representative
Download
Eaton Crouse-Hinds series IHBE industrial high bay occupancy sensor remote control, Configurable for use with multiple occupancy sensors
Product Name |
Eaton Crouse-Hinds series IHBE industrial high bay occupancy sensor remote control
|
Catalog Number |
IHBE-REMOTE
|
UPC |
662276966208
|
Product Length/Depth |
6 in
|
Product Height |
4 in
|
Product Width |
6 in
|
Product Weight |
1 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Configurable for use with multiple occupancy sensors
|