Double nut receptacle, IP40, size 0, 8 male contacts; JBXEA0G08MPNDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEA0G08MPNDS
|
| Product Length/Depth |
18.2 mm
|
| Product Height |
12 mm
|
| Product Width |
12 mm
|
| Product Weight |
5.31 g
|
| Compliances |
UL 1977
|
| Current rating |
2 A UL
|
| Fitted with: |
Shielding
|
| Environmental conditions |
REACH
RoHS |
| Test current |
2 A UL
|
| Test voltage |
190 V UL
|
| Connector accessory option |
No backshell possibility
|
| Connector type |
Receptacle
|
| Contact delivery |
Loaded
|
| Contact gender |
Pin (Male)
|
| Contact type |
PCB
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP40
|
| Plating |
Black Anodized
|
| Shell material |
Brass
|
| Shell size |
0
|
| Mating cycles |
5000
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Double Nut (Rear & Front)
|
| Number Of Contacts |
8
|
| Nut material |
Aluminium
|
| Salt spray |
96 hour
|