Download document () of 20

JBXSR3G30FSSDSR

Front mount cable receptacle, IP40, size 3, 30 female contacts, cable clamp backshell; JBXSR3G30FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR3G30FSSDSR
Product Length/Depth
59 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
55.59 g
Compliances
UL 1977

Product specifications

Current rating
3.5 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
3.5 A UL
Test voltage
400 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
30
Plating
Nickel Chrome
Shell material
Brass
Shell size
3
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
30
Nut material
Aluminium
Salt spray
48 hour

Export product specification