Download document () of 20
Discontinued

LSTW3-NB

Eaton Exceder LED3 strobe, LED, wall, white, no lettering, blue lens, indoor

A newer version of this product is available:

General specifications

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTW3-NB
UPC
786697265488
Product Length/Depth
1.3 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.328 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
ICES
FCC
ULC
UL
Mounting Method
Wall
Housing color
White
Housing material
UV Stabilized Plastic
Lens color
Blue
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.030/0.040/0.100/0.195
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
3 cd
6 cd
15 cd
22 cd
Voltage
24 V

Export product specification