Download document () of 20

LUM10568

Eaton CrystalWay 20m Battery pack Li-Ion 3,6 V/650 mAh

General specifications

Product Name
Eaton CrystalWay SC Accessory - Battery replacement
Catalog Number
LUM10568
EAN
3660191105686
Product Length/Depth
49 mm
Product Height
17.5 mm
Product Width
14.5 mm
Product Weight
0.021 kg
Compliances
CE marking

Product specifications

Ambient temperature - min
0 °C
Ambient temperature - max
45 °C
Battery pack
False
Capacity
630 mAh
Dry
True
IEC indication
Other
Model
Lithium-ion
Number of cells
1
Other indications
Other
Plastic housing
True
Size indication
Other
Suited For Ex-applications
False
Height including pole
50 mm
Nominal voltage
3.6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.