Download document () of 20

N233-SHC8-1

Cat8 STP Class 1 Field terminated Plug 568A/B

General specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N233-SHC8-1
Product Length/Depth
0.595 in
Product Height
0.595 in
Product Width
2.35 in
Product Weight
0.002 lb
Compliances
CE Marked
RoHS
TAA Compliant
UKCA

Product specifications

Type
RJ45 Plug
Housing Color
Silver
Color
Silver
Package Contents
N233-SHC8-1 Cat8 STP Class 1 Field-Termination Plug, 568A/568B
System Requirements
Cat8
Compatible with Cat8 snagless shielded Ethernet cabling up to 30 m (98.4 ft.)
Intended for 25GBASE-T and 40GBASE-T data center and cloud computing applications
IEEE Standards Supported
802.3bt
Product Features
Ethernet Support
IP20 Rated
TAA Compliant
UL Certified
Network Speed
25 Gbps
10 Gbps
40 Gbps
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports PoE++ and high-power PoE to save you the expense of powering PoE devices individually
Designed for fast, reliable field terminations with no special tools in PoE applications
Versatile, durable die-cast zinc plug can be re-terminated as many as 20 times
Accommodates 22-27 AWG solid or stranded cabling in 6-9 mm diameters
Contact Plating
Gold
SideA Connector1
110 IDC
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Host Connector
110 IDC
Technology
Cat8
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH
Storage Humidity Range
-40° to 158°F (-40° to 70°C)
Storage Temperature
-40° to 158°F (-40° to 70°C)
Current Rating At Dc
1.5A
Input Current
1.5A
Plug Type
IDC Terminal
Power Over Ethernet (Poe) Power - Max
100 W
AWG-Size
22-27 AWG (reusable up to 5 times only for 27AWG)
Outer Cable Diameter
6-9mm
Recommended Category Cable
Cat8 (STP)
Operating Temperature
14° to 140°F (-10° to 60°C)
Cable Hardware
Cat8 (STP)
Cable Sheath Material
STP
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Termination Type
110-type
Punchdown
Power Over Ethernet (Poe)
100W (802.3bt)
Telephone/Dsl Protection
110-type
Punchdown
Wiring Method
EIA/TIA 568B
EIA/TIA 568A
Ethernet Interface
25GBASE-T, 40GBASE-T (Up to 30 Meters)
Housing
RJ45 Plug Cover = ABS; RJ45 Plug Housing = Zinc-alloy; RJ45 Plug Latch = POM; IDC Housing = PC FR; IDC Housing Cover = PC FR; IDC Terminals = Phosphor bronze, Tin plated; Grounding Plate = SUS304

Export product specification