Download document () of 20

N234-001-WH

Cat6 Straight-Through Modular Compact In-Line Coupler (RJ45 F/F), White, TAA

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N234-001-WH
UPC
037332203410
Product Length/Depth
5.3 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.01 lb
Compliances
TAA Compliant

Product specifications

Color
White
Package Contents
N234-001-WH Cat6 Straight-Through Modular Compact In-Line Coupler (RJ45 F/F), White
System Requirements
Cat5/5e
Cat6
Product Features
TAA Compliant
Product Highlights
Compact, clean-looking design
Heavy-duty polycarbonate housing
Compatible with all Cat6 cables
Backward compatible with Cat5e and Cat5 LANs
50-µinch gold-plated contacts on RJ45 jacks
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Cable Length
0 Foot
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification