Download document () of 20

N234-MI-1005

Ethernet Network Isolator, Hospital-Grade, RJ45 for Patient Care Vicinity, IEC 60601-1

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
N234-MI-1005
UPC
037332213792
Product Length/Depth
1.14 in
Product Height
0.91 in
Product Width
2.56 in
Product Weight
0.09 lb
Compliances
REACH
CE Marked
RoHS
Certifications
EN 60601-1
IEC 60825-1
UL Listed

Product specifications

Special features
10% to 95% RH, Non-condensing
Accessory Class

Networking accessories
Color
Gray
Package Contents
N234-MI-1005 Medical Ethernet Isolator – For Patient Care Vicinity
Owner’s manual
System Requirements
Cat6
Network components that comply with IEEE 802.3 or IEEE 802.3ab (10/100/1000BASE-T, twisted-pair)
Cat6 network cable
IEEE Standards Supported
802.3
Network Speed
1 Gbps (Gigabit)
Product Highlights
Plug and play; does not require software, drivers or a power supply
Works with cost-effective, readily available Cat6 cables
Meets IEC 60601-1 for use in patient care vicinities
Isolates harmful leakage currents on a data network to protect patients and equipment
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Network isolator
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Features
Flex Center
Operating Humidity
10% to 90% RH, Non-condensing
Operating Temperature Range
14° to 185°F (-10° to 85°C)
Storage Humidity Range
10% to 95% RH, Non-condensing
Storage Temperature
-13° to 185°F (-25° to 85°C)
ESD Protection
16kV
Operating Temperature
14° to 185°F (-10° to 85°C)

Export product specification