Download document () of 20

N238-001-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-001-WH
UPC
037332143662
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
4 in
Product Weight
0.02 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Keystone Jack
Housing Color
White
Color
White
Package Contents
White Cat6/Cat5e 110 Punch Down Keystone Jack
Termination caps (2)
Connector Color
White
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Use in Cat6 or Cat5e installations
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Compliant with EIA/TIA CAT6 connecting hardware specifications.
Dual-color coded labeling made for both 568A and 568B (258A) wiring schemes.
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
Cat5/5e
Cat6
Features
Flex Center
Number Of Ports
1

Export product specification