Download document () of 20

N238-025-BL-6A

Cat6a Keystone Jack, 110/Krone, Blue, 25-Pack, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-025-BL-6A
UPC
037332284822
Product Length/Depth
1.23 in
Product Height
0.87 in
Product Width
0.67 in
Product Weight
0.45 lb
Compliances
UKCA
IEEE Certified
CE Marked
TAA Compliant
RoHS
Certifications
CSA Std. C22.2
UL Listed

Product specifications

Type
RJ45 Keystone Jack
Color
Blue
Input Plug Type
RJ45
Package Contents
Installation instructions
N238-025-BL-6A Cat6a Keystone Jacks, 25 Pack
Connector Color
Blue
System Requirements
Compatible with all Cat6a cables
Meet all EIA/TIA Cat6a requirements
Product Features
Ethernet Support
Tools Necessary
UL Certified
Keystone Jacks
RJ45 (Male)
TAA Compliant
Network Speed
10 Gbps
1 Gbps (Gigabit)
Product Highlights
Work with all Cat6a cables and meet all EIA/TIA Cat6a requirements
Krone and 110 punchdown provide flexibility for both North American and European installations
Dual-color-coded labeling for 568A/B wiring schemes allows fast, easy identification
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Support Type 4 PoE++ to save you expense of powering PoE devices individually
SideA Connector1
KRONE IDC
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Host Connector
110 IDC
KRONE IDC
Technology
Cat6a
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH, NON-CONDENSING
Storage Temperature
-40° to 158°F (-40° to 70°C)
Current Rating At Dc
1.5A
Plug Type
  • RJ45 (Male)
  • RJ45
Material Of Construction
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
Number Of Ports
1
Recommended Category Cable
Cat6a
Operating Temperature
14° to 140°F (-10° to 60°C)
Data Transfer Rate
10 Gbps
Cable Hardware
Cat6a
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Network Ports
RJ45 (FEMALE)
Power Over Ethernet (Poe)
100W (802.3bt)
Ports
1

Export product specification