Download document () of 20

N286-40G-PLR4

Cisco-Compatible QSFP+ Transceiver - 40GBase-PLR4, Singlemode MPO/MTP, 1310 nm, 10 km (6.2 mi.)

General specifications

Product Name
Eaton Tripp Lite series singlemode fiber transceiver
Catalog Number
N286-40G-PLR4
UPC
037332279354
Product Length/Depth
2.68 in
Product Height
0.33 in
Product Width
0.53 in
Product Weight
0.036 lb
Compliances
UKCA
MSA SFF-8436
CE Marked
RoHS
REACH

Product specifications

Color
Silver
Material
Zinc Alloy
Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
Meets or exceeds MSA standards and works in all MSA-compliant platforms
Hot-swappable interface lets you install and uninstall without shutting down
Provides 40 Gbps throughput up to 10 km (6.2 mi.) via singlemode fiber cabling
QSFP+ transceiver module 100% compatible with Cisco's QSFP-4X10G-LR-S module
MPO/MTP male connector supports 40GBase-LR4 signal at 1260-1360 nm wavelength
Packaging Type
Box
SideA Connector1
MTP/MPO (FEMALE)
SideB Connector1
QSFP+ (MALE)
Features
Flex Center
Network Compatibility
40 Gbps
Brand Compatibility
Cisco
Optical Port
MPO/MTP
Transmission Distance
10 km
Operating Humidity Range
5 - 85 % RH
Operating Temperature
32° to 158°F (0° to 70°C)
Power Cosumption
2 W
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
40 Gbps
Wavelength
1270 nm
1310 nm
1330 nm

Export product specification