Cat6a Pass-Through Cassette - (x12) RJ45
Product Name |
Eaton Tripp Lite series cassette
|
Catalog Number |
N484-12RJ
|
UPC |
037332187222
|
Product Length/Depth |
1.46 in
|
Product Height |
2.36 in
|
Product Width |
7.9 in
|
Product Weight |
0.51 lb
|
Compliances |
RoHS
REACH |
Package Contents |
N484-12RJ Cat6a Pass-Through Cassette - (x12) RJ45
Quick Start Guide |
Product Highlights |
High Density Copper Cassette for use with the N484-00U and N484-01U chassis'
Cat6a Pass-through Cassette, with (x12) RJ45 connections Rated for 10 Gbps Ethernet data transfer speeds |
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
RJ45 (FEMALE)
|
Technology |
Cat6a
|
Features |
Flex Center
|
Operating Temperature Range |
-4° to 122°F (-20° to 50°C)
|
Number Of Ports |
12
|