Knowledge Search
Download document () of 20

NSD2

Eaton Bussmann series low voltage british standard fuse, 2A, AC 550 V, V88/F1, 14 x 59 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NSD2
UPC
051712840279
EAN
5027590504805
Product Length/Depth
60 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
16.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88

Electrical rating

Amperage Rating
2 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
550 V
Voltage type
AC

Physical details

Color
None
Fuse type
NSD

General information

Class
Class gG/gL
Connection
Blade end
Construction size
F1
Fitted with:
Offset bladed tags
Fuse indicator
None
Fuse shape
Offset bladed tags
Fuse size
BS88/F1
Insulated metal gripping lugs (IMGL)
No
Quantity
20
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification