
Eaton Bussmann series low voltage british standard fuse, 20A, AC 415 V, V88/F1, 14 x 59 mm, gM, 20M32
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
NSD20M32
|
UPC |
051712840309
|
EAN |
5027590504843
|
Product Length/Depth |
58.5 mm
|
Product Height |
13.8 mm
|
Product Width |
13.8 mm
|
Product Weight |
16.25 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |
Amperage Rating |
20 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Color |
None
|
Fuse type |
NSD
|
Class |
Class gM
|
Connection |
Blade end
|
Construction size |
F1
|
Fitted with: |
Offset bladed tags
|
Fuse indicator |
None
|
Fuse shape |
Offset bladed tags
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gM (motor protection)
|