Eaton Moeller series xEffect - PXS24 Electronic Protection Module. Busbar Cover for PXS24 Series
| Product Name |
Eaton Moeller series xEffect - PXS24 other accessory
|
| Catalog Number |
PXS24ACC0002
|
| UPC |
786689167417
|
| EAN |
9010238060418
|
| Product Length/Depth |
1000 mm
|
| Product Height |
10.5 mm
|
| Product Width |
15.9 mm
|
| Product Weight |
0.038 kg
|
| Compliances |
RoHS conform
|
| Certifications |
EN45545-2
IEC 61373 |
| Accessory/spare part type |
Contact protection rail
Accessory |