Eaton Crouse-Hinds series Condulet FS/FD duplex receptacle cover, Malleable iron
Product Name |
Eaton Crouse-Hinds series Condulet FS/FD duplex receptacle cover
|
Catalog Number |
RCM1
|
UPC |
662277026659
|
Product Length/Depth |
4.3 in
|
Product Height |
3 in
|
Product Width |
0.25 in
|
Product Weight |
0.55 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Malleable iron
|