Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC self-retaining gasket, PVC, Steel ring, 4"
Product Name |
Eaton Crouse-Hinds series rigid/IMC self-retaining gasket
|
Catalog Number |
SG10
|
UPC |
784564220103
|
Product Length/Depth |
5.19 in
|
Product Height |
0.19 in
|
Product Width |
5.19 in
|
Product Weight |
0.1 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
Rigid/IMC
|
Trade size |
4 in
|
Material |
PVC
|
Ring material |
Steel
|