Knowledge Search
Download document () of 20

TB6

Eaton Bussmann series low voltage british standard fuse, 6A, AC 660 V, DC 460 V, 27 x 112 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TB6
EAN
5027590513043
Product Length/Depth
112 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
117.15 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
6 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
660 V
Voltage type
AC/DC

Physical details

Color
None
Fuse type
TB

General information

Class
Class gG/gL
Connection
97 mm fixing centre
Construction size
Other
Fitted with:
Centre bolted tags
Fuse indicator
None
Fuse shape
Center bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification