Knowledge Search
Download document () of 20

TECK100 7SS

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Stainless steel, Outer sheath min/max: 1.19-1.37", General purpose, 1" NPT, Armor range min/max: 1.08-1.29"

General specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK100 7SS
UPC
782274117294
Product Length/Depth
3.38 in
Product Height
2.4 in
Product Width
2.4 in
Product Weight
1.48 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Stainless steel
Thread Size
1"
Thread type
NPT
Armor (min/max)
1.08-1.29"
Outer sheath (min/max)
1.19-1.37"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.