Eaton Bussmann series low voltage british standard fuse, 750A, AC 660 V, DC 350 V, V88/D1, 84 x 200 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TLU750
|
| EAN |
5996516026557
|
| Product Length/Depth |
200 mm
|
| Product Height |
84 mm
|
| Product Width |
84 mm
|
| Product Weight |
1943 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
750 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Color |
None
|
| Fuse type |
TLU
|
| Class |
Class gG/gL
|
| Connection |
149 mm fixing centre
|
| Construction size |
D1
|
| Fitted with: |
Centre bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Center bolted tags
|
| Fuse size |
BS88/D1
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|