Eaton Bussmann series low voltage british standard fuse, 450 A, AC 660 V, DC 460 V, V88/C1, 60 x 211 mm, gM
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TM400M450
|
EAN |
5996516026595
|
Product Length/Depth |
211 mm
|
Product Height |
60 mm
|
Product Width |
60 mm
|
Product Weight |
661 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
450 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Color |
None
|
Fuse type |
TM
|
Class |
Class gM
|
Connection |
133/184 mm fixing centre
|
Construction size |
C1
|
Fitted with: |
Centre bolted tags
|
Fuse indicator |
None
|
Fuse size |
BS88/C1
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gM (motor protection)
|