Download document () of 20

U352-06N-SD

USB 3.2 Gen 1 SuperSpeed SD/Micro SD Memory Card Media Reader with Built-In Cable, 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series memory card reader
Catalog Number
U352-06N-SD
UPC
037332201249
Product Length/Depth
2.4 in
Product Height
0.7 in
Product Width
5.6 in
Product Weight
0.001 lb
Compliances
FCC Class B

Product specifications

Color
White
Cable Jacket Color
White
Product Highlights
USB 3.2 Gen 1 SuperSpeed data transfer rates up to 5 Gbps
Supports latest memory card formats, including SDXC and SDHC
Fits easily into backpack, briefcase or laptop bag
Plug-and-play with no external power supply required
Backward compatible with previous USB generations
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
SD (FEMALE)
MICRO SD (FEMALE)
SideB Connector3
MICRO SD (FEMALE)
SD (FEMALE)
Technology

USB
Cable Length
Up to 4ft (up to 1M)
Connector
HDMI
USB-C

Export product specification