Knowledge Search
Download document () of 20

US40-0210

Eaton US Hydraulic Offline Filtration System, US 40.3VG.10.B.P.-.P05.D05.O, 3 VG, Glass fiber fleece (VG), 400 mm2/s, 35.5/42.5 LPM

General specifications

Product Name
Eaton US Hydraulic Offline Filtration System
Catalog Number
US40-0210
Product Length/Depth
430 mm
Product Height
730 mm
Product Width
230 mm
Product Weight
38 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
3 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
42.5 l/min
Frequency rating - max
60 Hz
Operating temperature - max
60 °C
Operating temperature - min
-5 °C
Retention rating
5.0 µm
Suitable for
Hydraulic oil

Export product specification