Download document () of 20

UTG14PG

Plastic cable gland with strain relief, for UTG Series, size 14; UTG14PG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG14PG

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Shell size
14
Cable diameter - max
18.5 mm
Cable diameter - min
7 mm

Export product specification