Download document () of 20

UTG14ST

Plastic cable gland, for UTG Series, size 14; UTG14ST

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG14ST

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Shell size
14
Cable diameter - max
9 mm
Cable diameter - min
6 mm

Export product specification