Download document () of 20

UTG24ST

Plastic cable gland, for UTG Series, size 24; UTG24ST

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG24ST

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Shell size
24
Cable diameter - max
20 mm
Cable diameter - min
13 mm

Export product specification