Download document () of 20

UTS1JC102W2S

Plastic in line receptacle, with cable gland backshell, for 4 female contacts, IP68/69K; UTS1JC102W2S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS1JC102W2S
Product Length/Depth
70 mm
Product Height
26.7 mm
Product Width
26.7 mm
Product Weight
21.7 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
20 A UL
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
Environmental resistance
Resistant against acid bath
Resistant against oil
Resistant against mineral oil
Resistant against gasoline
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Test current
18 A CSA
20 A UL
25 A IEC
Test voltage
500 V UL
150 V IEC
500 V CSA
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2W2
Shell material
Plastic
Shell size
10
Cable diameter - max
8 mm
Cable diameter - min
1.5 mm
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
4
Number of cavity #12
2
Number of cavity #20
2
Salt spray
500 hour

Export product specification