Sealing cap, size 18, for UTS plug; UTS618dcg
| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS618DCG
|
| Product Length/Depth |
167 mm
|
| Product Height |
33 mm
|
| Product Width |
33 mm
|
| Product Weight |
19 g
|
| Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
| Shell size |
18
|