Photo is representative
Download
75 kVA DOE 2016 Ventd XFMR 3PH 600-208Y/120, 150 °C rise, Copper,
| Product Name |
Eaton General purpose ventilated transformer
|
| Catalog Number |
V60M28T7516CU
|
| UPC |
786680231155
|
| Product Length/Depth |
24 in
|
| Product Height |
43 in
|
| Product Width |
30.5 in
|
| Product Weight |
712 lb
|
| Compliances |
DOE2016 Efficient
|
| Certifications |
UL Listed
|
| Catalog Notes |
104 CFR Part 431 (2016) Efficient
|
| Special features |
Fungus-resistent varnished core and coil
|
| Type |
Energy-efficient ventilated transformer
|
| Coil material |
Copper
|
| Efficiency |
10 CFR Part 431-2016 (DOE 2016)
|
| Frequency rating |
60 Hz
|
| Kva Rating |
75 kVA
|
| Mounting |
Floor or wall
|
| Phase |
Three-phase
|
| Primary voltage |
600 V
|
| Secondary Voltage |
208Y/120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
150 °C rise
|
| Enclosure |
NEMA 2
|
| Frame |
FR942
|
| Insulation |
220 °C
|
| Tap size |
2 at +2.5%, 4 at -2.5%
|
| Volt ampere rating |
75 kVA
|
| Weathershield |
942
|
| Wiring connection |
280A
|