Download document () of 20

Pressurized air isolation / regulation valve

Eaton has a family of air isolation and pressure regulation valves used to control air and inert gas flow. 

There are two main uses for these types of valves; in military aircraft external fuel tank air pressurization systems and on aircraft pressurized nitrogen distribution systems.

The family includes valves that reduce and regulate high-pressure air flow to a constant low-pressure flow and valves that open and close to control bleed air or nitrogen gas flow.

Core features

  • High pressure bleed air regulation and shut-off
  • Nitrogen inert gas regulation and shut-off
  • Mechanical only and 28V DC powered versions
Specifications
Download Links
X
Download Close