Download document () of 20
Call points, pullstations & pushbuttons

CXM & CXL - Manual call points for fire, gas & door release

Not just limited to fire, a broad range of colors including red, green and yellow can be chosen for other applications such as gas or door release. Manual call points provide an essential interface for occupants to raise the alarm during a fire/emergency, initiate building evacuation, release gas or open a controlled door.

The first manual call point available with a plastic resettable element, the Fulleon Manual Call Point has two main variants: the CXL series featuring an LED indicator, and the CXM series designed for legacy fire systems. Both include indoor and outdoor, weatherproof options and are supplied with both glass and plastic re-settable elements and a reset/testing key.
Resettable
Resettable call point variant available for ease of reuse
All-in-one
Designed to house multiple features reducing necessary stock
Weatherproof
Weatherproof version available for outdoor application

Simplicity is the key

The Fulleon Manual Call Point gives you the freedom to choose between a replaceable glass fragile element or a polycarbonate resettable element for ease of reuse.

Complete with a reset key, the key gives you the ability to test the call point, reset a tripped call point, or remove the front cover to replace the glass element. Whichever version you choose, you can enjoy ease of operation.

Indoors or outdoors, surface or recessed, install to suit the setting

Choose between surface mounting using the supplied back box, or recessed into a standard UK single gang back box; the Fulleon Manual Call Point can also be choosen in an IP66 weatherproof option for outdoor and harsh indoor applications.

Manual call points for non-fire applications - the choice is yours

Your project may demand different call points for use other than in event of a fire. Eaton's call points come in a variety of colours, including red, green, blue and yellow. These can be used for applications such as door entry or gas alerts, or other applications to meet your project needs.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

Need a more secure call point?

When activation is restricted its important to ensure only trusted individuals can trigger an alarm during an emergency or for more routine activities. The Fulleon Key Switch Call Point offers all the benefits of the broad range of standard Manual Call Points with the additional requirement of key to activate.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

It's versatile resettable mechanism and an adaptable platform, have allowed OEM manufacturers across the globe to integrate our manual call point in their systems.

James Morgan, Global Product Manager

Accessories and spares

A range of acccessories and spare parts are available for the Fulleon Manual Call Point including a standard back box for surface mounting, polycarbonate cover for protection from accidential activation and spare keys and elements.

All come in packs of 10 for installers to carry round and stock for either large sites or multiple smaller sites.

Polycarbonate cover for additional security
Spare elements (plastic or glass)
Spare reset and testing key
Standard surface back box

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications
Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

CXM series  
Yellow, Conventional SPCO Contacts (No LED) and back box. Glass element. Top label "Gas Release", CXM/CO/G/Y/BB 4930110FUL-0049
Green, Conventional SPCO Contacts (No LED) and back box. Plastic element. Top label "Door Release",  CXM/CO/P/G/BB 4931210FUL-0135
Green Conventional SPCO Contacts (No LED) and weatherproof back box. Glass & Plastic element. Top label "Emergency Door Release", CXM/CO/GP/G/WP 4934230FULL-0462
White Conventional SPCO Contacts (No LED) and back box. Glass & Plastic Element. Top Label "Emergency", CXM/CO/GP/W/BB 4920018FULL-0186C
White Conventional SPCO Contacts (No LED) and weatherproof back box. Glass & Plastic element. Top label is blank, CXM/CO/GP/W/WP 4934231FUL-0464
For Older Systems - Conventional Red, Change over contacts up to 230Vac. Back box included (Glass element provided), CXM/CO/GP/R/BB 4930010FUL-0048XC
For Older Systems - Conventional Red, Change over contacts up to 230Vac. Weatherproof back box included (Glass element provided), CXM/CO/G/R/WP 4990073FULL-0122X
CXL series  
Conventional 470R/680R With LED and Back Box. Includes both Glass and Universal Plastic Resettable Elements CXL/GP/470R+680R+LED/BB  4920016FULL-0018XC
Conventional IP66 470R/680R With LED and Back Box. Includes both Universal Glass and Plastic Resettable Elements CXL/GP/R/470R+680R+LED/WP  4990047FULL-0420X
Back box  
Standard Back Box CXBB/R, pack of 10 4990011FUL-0050
Polyflap - front cover screens  
Polycarbonate Cover (Box Of 10), CXPC 4990001FUL-0022
Polycarbonate Cover Inc. Security Tie (Pack Of 10), CXPC/TI  4990014FUL-0045
Spare key  
Spare Key (Pack Of 10), CX/UK SPARE KEY 4990009FUL-0040
Spare Glass  
Spare Glass (Pack Of 10), CX/SPARE GLASS 516200FULL-5017

Technical Specifications

  CXM series CXL series
Voltage 9-30Vdc 9 - 30Vdc
Current 3A N/A
Temperature -10°C to +55°C -10°C to +55°C
-25°C to +70°C (WP) -25°C to +70°C (WP)
Protection IP24D
IP66 (WP)
IP24D
IP66 (WP)
Construction: ABS ABS
Weight 0.19Kg
0.29Kg (WP)
0.19Kg
0.29Kg (WP)
Colour Red

White, Green, Yellow, Blue available -Minimum order required
Red, White, Green, Yellow, Blue
Resistors N/A Series 470R & 680R resistor with LED alarm indicator. Resistor value selected by connection
Switching Configuration: SPCO (Single Pole, Change Over) N/A
Element Type: Glass or Plastic (Re-settable) Glass or Plastic (Re-settable)
  Back box
Back Box: The BB is the standard surface mounting box for all CX
Back Box (Terminals): The BBT includes four pairs of terminals to assist wiring where flying lead connections are used, or monitoring components are to be added to the circuit
  Polyflap front cover screens
Cover: All CX call points may be fitted with a polycarbonate flap for protection against accidental operation. Where extra security is needed a breakable plastic tie can be added to secure the flap.
  Spare key - no specs
Spare Key: For testing, re-setting and cover removal
  Spare glass - no specs
Spare Glass: Replacements

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.