VCOM, Eaton’s Data Center Infrastructure Management (DCIM) solution is an intuitive power management software that provides business intelligence by monitoring both IT and facilities power infrastructure. Part of the Brightlayer Data Centers suite, this HTML5-based platform features capabilities designed to reduce data center operational expenses, improve system and application reliability and mitigate risk through data analysis.
Red Hat Enterprise Linux 7.6 (64 bit)
CentOS Linux 7.6 (64 bit)
***OS CANNOT BE UPGRADED***
Please follow the OS installation instructions to ensure the proper OS packages and configurations are installed.
Red Hat Enterprise Linux 6.7, 6.8 and 6.9, 7.3 (64 bit)
CentOS Linux 6.7, 6.8, 6.9 and 7.3 (64 bit)
Oracle Enterprise Linux 6.8 (64 bit)
Operating system must use the en_US locale
20 GB minimum
500 GB
Quad-Core CPU (Intel Xeon E5-2407 v2 @ 2.40GHz and above)
Minimum: 1.5x physical memory
125 MB/sec
Internet Explorer v11 (minimum)
Firefox 24 (minimum)
Google Chrome
Adobe® Flash Player® 20
VMware Workstation or ESXi 4,5,6
Tomcat 8.0.30 (included with VDC)
PostgreSQL 9.4.5 server (included with VPM)