The optional environmental monitoring probe (EMP) is a connectivity device that enables you to collect temperature and humidity readings and monitor the environmental data remotely using a Telnet connection or a standard web browser. You can also collect and retrieve the status of two contact devices.
Environmental monitoring device
Connect-UPS cards, Network-MS, Modbus-MS, ePDU G3
57.6 x 37.6 x 29.3 (mm)
34 g
EMP001