Download document () of 20
Surge Suppressor

Eaton Protection Box

Eaton Protection Box is a best in class multi outlet surge protection device for sensitive and critical equipment in residential or professional environment.

TOPOLOGY
Advanced Surge protection device
OUTLETS
1/6/8 outlets - DIN & FR format
FORM FACTOR
Desktop

High-end surge protection

Eaton Protection Box advanced design is compliant to IEC 61643-11 international surge protection standard. It is designed to protect sensitive equipment from surge, interference and indirect effects of lightning.

USB charger

Protection Box 6 USB, 6 USB Tel@, 8 USB Tel@ offer two USB ports (2.4A max) to charge any kind of mobile devices (mobile phone, tablet, etc..).

Warranty for connected equipment

Eaton offers free warranty for connected equipment, (applicable in EU countries and Norway only). The purchase price includes this guarantee for the entire Protection Box range (up to 50000€ for 8 socket models), covering damage due to the surge protection failure.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close