The Eaton® Data-Voice-Video Core Power Solutions range of DC power systems is designed for telecommunications network applications requiring high powered, efficient and flexible DC power supplies. With intelligent system, pre-configured software and fast on-line expansion of rectifiers (hot swap) the DV2-3G provides reliable DC power for your wide selection of applications such as local and central office switches, long distance transmission systems and data centers.
Input | |
Nominal AC |
3P+PE, Δ 208VAC 3P+N+PE, Y 230/400VAC 50/60Hz |
Power Factor |
>0.99* (20 – 100% Maximum System Current) |
Efficiency |
up to 92%* |
Output |
|
DC Output Voltage Range |
40 – 58V |
Typical DC Output Power |
46kW - 750kW |
Mechanical |
|
Dimensions H,W,D |
2000mm [78.7”], 600mm [23.6”], 600mm [23.6”] |
Weight |
200kg [443lb] Typical configuration with 16 CR48-3G rectifier modules |
System |
|
System Controller |
SC300 |
Software |
|
PowerManagerII |
Remote control and monitoring software |
DCTools |
Configuration Software. Free download from www.powerware.com/downloads |
Certifications |
|
All products comply with International Standards. Contact your local Eaton DC representative for details on the specific product versions available with these safety and EMC approvals: |
|
China | MII |
Europe | CE |
Australia / New Zealand | C-tick, Seismic rating to NZS4203 |