Eaton’s Low Power DU-X Power System comprising unique electronic Distribution (e-Fuse) is the ideal solution for next generation 5G wireless networks, fibre-based deployments and other low power telecommunications applications requiring compact, efficient and flexible DC power supplies.
| Input | |
| DC Input Voltage Range | 37-59.5 V |
| Output | |
| DC Output Voltage Range | 43 –57.5 V |
| DC Output power | Nominal: 2.0 kW 48 V DC, 42Amp (APR48-ES) |
| System | |
| Load | Load Outputs: 6 e-Fuse rating: 5-25Amp each (1Amp steps) |
| Battery | Battery Inputs: 2 e-Fuse rating: 10-50Amp each (1 Amp steps) |
| Communication | |
| Physical | 100BaseT Ethernet |
| Communications | TCP/IP, https, SNMP, and on board web server |
| System Inputs | Temperature (battery) |
| User Display | 128*32 Dot matrix display |
| Indicators | General: Power on, no alarms. Active alarm Load/Battery: On, Pending, Tripped |
| Keypad | 5-way navigation control |
| Input/ Output | |
| Digital Inputs | 5 x TTL level compatible inputs, all common return. |
| Environmental | |
| Operating Temperature Range | Rated: -10°C to +65°C [14°F to +149°F] Extended*: -25°C to +70°C [-13°F to +158°F] |
| Range | *Output current from the rectifiers is derated above 50°C |
| Mechanical | |
| Dimensions H,W,D | 42 mm [1.65”], 3U: 133 mm [5.25”], 266 mm [10.45”] overall |
| Weight | 1 kg |
| Certifications | |
| All products comply with International Standards. | |
| North America | UL Recognised (Canada, USA), FCC |
| Europe | CE |
| Australia / New Zealand | C-Tick |