The DCF range of DC distribution modules provide protection for communications loads up to 2520A, using HRC type fuses in sizes from DIN00 to DIN3. Fuse fail alarms, load detection and optional MCBs for mixed load and battery protection make the modular and flexible DCF range perfectly suited for your communications applications.
| Voltage Range |
8.7 – 70V |
| Maximum Current |
DCF1000 1600A DCF0600 960A DCF0601 1500A DCF0602 2400A DCF0403 2520A |
| Fuse Current Ratings |
DIN00 20A, 32A, 40A, 50A, 63A, 80A, 100A, 125A, 160A DIN1 63A, 100A, 125A, 160A, 200A, 250A DIN2 100A, 200A, 250A, 315A, 400A DIN3 400A, 500A, 630A |
| Operating Temperature Range |
-10°C — +50°C [+14°F — +122°F] |
| Dimensions H, W, D |
DCF1000 4U: 177mm [7.0”], 480mm [19” mounting], 195mm [7.7”] DCF0600/01/02 6U: 266mm [10.5”], 480mm [19” mounting], 181mm [7.1”] DCF0403 7U: 311mm [12.25”], 480mm [19” mounting], 236mm [9.3”] |
| Certifications |
CE (Europe) Equivalent products with UL and NEBS Level 3 approvals are also available. |
| Options |
|
| MCB Options DCF0600, DCF0601, DCF0602 Series only |
Option 1 Replace 2 fuses with: up to 7 x C60 type (1A – 63A) or up to 5 x C120 type (10A – 125A) Option 2 Replace 4 fuses with: up to 15 x C60 type (1A – 63A) or up to 10 x C120 type (10A – 125A) |
| MCB Current Ratings |
C60 type: 1A, 2A, 3A, 4A, 6A, 10A, 16A, 20A, 25A, 32A, 40A, 50A, 63A C120 type: 10A, 16A, 20A, 25A, 32A, 40A, 50A, 63A, 80A, 100A, 125A |
| LVD Options DCF0600 Series only |
LVD 401: 1 x 400A LVD 402: 2 x 400A |