The Eaton® Matrix™ Modular Inverter Solution is an integrated, modular max 18kVA inverter power system designed for your applications where a very high reliability AC supply is required. Industry leading power density, versatile modular design and variety of configurations make sure that the Matrix ensures reliable telecommunications and industrial AC power for you.
DC Input |
|
Nominal Voltage |
48Vdc |
Operating Range |
40.5Vdc ~ 58Vdc |
Surge Protection |
Telcordia GR-1089 CORD, ANSI C62.41-IEEE, STD 587-1980 |
Input Protection |
Reverse polarity protection |
AC Output |
|
Output Waveform |
Pure sine wave |
Output power |
18kVA (max) |
Power factor |
0.8 |
Nominal Output |
110/115/120Vac 208/220/230/240Vac |
Frequency |
50/60Hz ±0.5% |
Crest factor |
3:1 |
THD |
<3%, linear load <5%, non-linear load |
Efficiency |
Min 88% at rated load |
Overload |
1.5*Inom >20s 1.25*Inom temperature controlled |
Modules | |
Inverter |
INV-4810E: 1000VA/800W inverter module INV-4810: 1000VA/800W inverter module INV-4815E: 1500VA/1200W inverter module INV-4815: 1500VA/1200W inverter module |
Static Transfer Switch |
INV-STS-050: 50A static transfer switch INV-STS-100: 100A static transfer switch |
Controller |
INV-MC-1000: Controller module INV-IFC-1000: RS232/USB/RS485 interface module |
Shelf |
INV-SS-2-1U: Chassis for two inverters (1U) INV-STSSS-1U: Chassis for controller/STS-050 (1U) INV-STSSS-2U: Chassis for controller/STS-100 (2U) INV-MBSDU-50: 50A maintenance bypass, power distribution module (2U) INV-MBSDU-100: 100A maintenance bypass module (2U) |