Knowledge Search
Download document () of 20

IntelliTrac electronic limited slip differential

IntelliTrac™ is Eaton’s new electronically controlled limited slip differential, providing fully variable torque distribution from open to full-lock. Powerful hydraulic actuation and precision electronic controls enable an industry leading 100-millisecond response time. This enhances vehicle stability control by redirecting power to the wheels with traction and maintaining vehicle momentum in advance of brake and throttle interventions from Stability Control.

IntelliTrac eLSD is customizable for a wide variety of applications, including a bolt-on option to a FWD transaxle or rear axle, or fully integrated within the rear axle.

Enhances control
Industry leading 100ms response time
Integrated
Uses existing vehicle sensors to optimize traction in all conditions
Customizable
Both front and rear wheel drive applications

Core features

  • Integrated – Leverages existing vehicle sensors to optimize traction and torque based on specific driving conditions
  • Fast – Enhances stability control at all vehicle speeds with less than 100ms engagement time
  • Efficient – Low power consumption (20A peak)
  • Powerful – High torque capacity and controllability
  • Responsive – Automatic, quiet engagement
  • Compact and lightweight system (20 lbs. / 9.1 kg)

Enhanced Control

In rear-wheel drive applications, IntelliTrac can neutralize oversteer (when the vehicle is turning more sharply than the intended path) by transferring torque from the outside to inside wheel. In front-wheel-drive applications, torque is transferred from the inside to outside wheel to reduce understeer (vehicle turning less sharply than intended). This provides enhanced driver control and confidence in vehicle handling and response.

IntelliTrac EV Applications

IntelliTrac is an ideal differential for premium EVs which aim to provide outstanding driver control. Fully integrated into the vehicle, it enhances all weather driving capability and can offer driver-selectable modes.

    Specifications
    Download Links
    X
    Download Close