Download document () of 20
Fuses and fuse holders

Bussmann series CCP2 Compact circuit protector

The revolutionary, next generation Bussmann™ series Compact Circuit Protector (cat. no. CCP2) is a fused UL® 98 branch circuit disconnect switch utilizing the UL Class CF time-delay or fast-acting CUBEFuse™ with Class J electrical performance. With up to a 51% smaller footprint than a traditional fusible solution, these switches provide a high 200 kA SCCR to help improve panel and assembly SCCR

CCP2 Compact circuit protector

Eaton's Bussmann series compact circuit protector

Features comparison between CCP2, MCCB and a standard fuse holder

CCP2 MCCB and Fuse holder features

Core features

  • Space Saving up to 51% smaller footprint than a traditional fusible solution
  • Extremely compact design at 25.4 mm (1 inch) wide per pole
  • Uses UL Class CF time-delay or fast-acting CUBEFuse with Class  J electrical performance
  • Finger safe protection when combined with the CUBEFuse™
  • Amp rating rejection disconnects will not accept a CUBEFuse amp rating greater than switch rating
  • Available in 1, 2 or 3 pole configurations
  • Available in several rotary actions to best suit your application needs
  • High 200 kA short-circuit current rating
  • Disconnect rated to provide means for load isolation
  • Full voltage rated at 347 Vac (1-pole switches) and 600 Vac (2- and 3-pole switches)
  • 125 Vdc* rated to meet specialized applications
  • UL 98 Listed and suitable for branch circuit disconnect and branch circuit protection with installed fuses35mm DIN Rail Mountable
  • Built-in switch interlock prohibits removing or installing the fuse while in the ON position
  • Application flexibility is provided with multi wire lug kits, Auxiliary, Handles and Shafts
  • Padlockable

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close