Download document () of 20
Self-contained

BeamTech - Self-contained beam light

Eaton's BeamTech, high intensity single, double or quadruple light sources, provide efficient illumination of long, narrow escape routes. It can also provide general wide coverage of a specific area when positioned at any degree specified to each other, in locations where higher illumination is required.

Designed as an aesthetic alternative to traditional solutions, the battery and configurable light heads are contained in the same unit making it a good choice for public areas. Equally, its IP65 ingress protection and IK07 impact resistance make it perfect for even the harshest of industrial environments. 

This range of beam light self-contained luminaires is composed of 1h, 2h and 3h versions, from 250 to 2000lm light output. The LEDs within the BeamTech alongside the automatic testing and monitoring devices (using CGLine+ versions) significantly reduces the operating and maintenance costs of the installation.

High flux
Up to 1000 lumens with 2 directional LED lamp heads
High installation
Up to 25m with optimum spacing of 36.8m
E-focus technology
Narrow or wide light distribution

Features

  • Variants of 250lm, 500lm and 1000lm light output
  • Each light head can reach up to 500lm maximum
  • 12 dedicated LEDs in each light head
  • E-focus programming: narrow and wide light distribution, programmed by the user
  • 1h and 3h duration
  •  Suitable for use in large areas
  • Wall and ceiling mounting
  • Locking mechanism of light head(s) preventing accidental change of light head(s) configuration
  • Degree of protection IP65 and IK03

Head for safety 360°

Choose the right version for your application

  • 1 light head from 250 to 500lm light output
  • Installation up to 20m (25m) with optimum spacing of 16.6m (20.8m) for 1lx (0.5lx) illumination
  • 2 light heads from 500 to 1000lm light out
  • Installation up to 25m (50m) with optimum spacing of 36.8m (43.1m) for 1lx (0.5lx) illumination

Patented E-focus technology

BeamTech is designed to be used for Escape Route or Open area illumination within the same device. Providing the user/installer with the ability to define the light distribution which fits the application. 

Additionally, the user can direct the light output to test the product light direction via a test button and install the light heads to best suit the application.

E-focus programming allows you to select what illumination you need for the application. Both wide area anti-panic lighting and narrow focused illumination is possible from the same fitting. Simply select wide or narrow focus via the test point button.

Narrow light distribution enables installations and ideal for large, escape routes and illumination of safety equipment.

A maximum spacing of up to 36.5m (depending on the variant and product line) between luminaires reduces the number of required light points and an application range from 5m up to 25m for 1Lux enables mounting at the normally occurring heights.

Wide light distribution enables higher height installations and ideal for large and high areas where no fixed escape route is defined, meaning that the complete area must be illuminated.

A maximum spacing of up to 23.1m (depending on the variant and product line) between luminaires reduces the number of required light points and an application range from 2.5m up to 15m for 1Lux enables mounting at the normally occurring heights.

All angles covered with fully adjustable lamp heads

The LED lamp head(s) of the BeamTech can be easily directed on specific degrees of inclination from 0° to 90° and rotated up to 360° for ultimate flexibility during installation and lighting design.

Meets the demands of lighting safety equipment

BeamTech range meets requirements of EN 1838:1 for an illuminance of 5lx for safety equipment like first aid stations, fire fighting equipment and any alarm devices.
Specifications

PRODUCT CODES

Luminaires

Order Code Description
BT1SC-B1 BeamTech Small 1x250lm 1h
BT1SC-D1 BeamTech Small 1x500lm 1h
BT1SD-B3 BeamTech Small 1x250lm 3h
BT1SL-D3 BeamTech Small 1x500lm 3h
BT2SC-D1 BeamTech Small 2x250lm 1h
BT2SL-D3 BeamTech Small 2x250lm 3h
BT2SL-F1 BeamTech Small 2x500lm 1h

Accessories

Order code Description
BT1SRB BeamTech Small 1 Recessed base
BT2SRB BeamTech Small 2 Recessed base

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface / Recessed mounting
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 220 - 240 V AC, 50/60Hz
Protection class: II
Degree of protection (IP): IP65
Duration: 1h | 3h
Luminous flux at emergency operation: 250lm to 1000lm
Viewing distance: N/A
Degree of impact resistance (IK): IK03
Operation: Non-Maintained (NM)
Testing system: No testing system
Luminaire type: Safety luminaire for escape route and open area lighting
Download Links
X
Download Close