Download document () of 20
Self-contained

SafeLite - Self-contained safety & exit sign

One product, several applications. SafeLite is a range of anti-panic and escape route luminaires that can also be used as an exit-sign by purchasing optional sets of pictograms (Conform to ISO7010). The housings are available in two IP rating options (IP42 & IP65) making SafeLite luminaires suitable for indoor or more industrial applications.

A wide range of accessories (recessed box, recessed base, double-sided diffuser and wire guard) will provide more flexibility and ease of integration within the building.

This range of LED stand-alone self-contained luminaires is composed of maintained and non-maintained variants, 1/2/3h duration versions, from 60lm up to 300lm light output.

Several applications
Escape route, anti-panic, exit sign 20m or 30m
Light source
Latest generation of LEDs
Installation
Wide range of accessories available

Features

  • 20 and 30m viewing distance
  • From 60 to 300lm light ouput
  • 1h, 2h and 3h duration
  • Degree of protection IP42 and IP65
  • Surface or recessed installation
  • Same look and feel across the building

One product, several applications

SafeLite is a flexible range offering safety, escape route lighting or exit signs 20m and 30m viewing distance with different degrees of protection and several mounting options.

Achieve a modern, consistent look and feel across a building

Due to its flexible nature, SafeLite can be used throughout an installation in its various forms creating a consistent finish across a building.

Flexible range of emergency exit sign options

Accessories adapted to installation needs

Recessed bases for Eaton's SafeLite emergency safety and exit sign

For a seamless integration into a building

Choose between Eaton's recessed base or box for perfect integration of SafeLite in buildings.
Eaton's SafeLite safety light with protective wire guard

Protection against impacts in busy areas

Make the SafeLite even more protected from direct impact threats with the wire guard.

Ease of mounting a SafeLite luminaire with recessed base

Specifications

PRODUCT CODES

Luminaires

Order code Description
SL2MNM42C1C3A SafeLite 20m, MNM, IP42, 60lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM42C2C3A SafeLite 20m, MNM, IP42, 60lm, 2h, Pictogram Left/Right/Down, ISO
SL2MNM42C3C SafeLite 20m, MNM, IP42, 60lm, 3h
SL2MNM42C3C3A SafeLite 20m, MNM, IP42, 60lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM42D1C3A SafeLite 20m, MNM, IP42, 100lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM42D2C SafeLite 20m, MNM, IP42, 100lm, 2h
SL2MNM42D2C3A SafeLite 20m, MNM, IP42, 100lm, 2h, Pictogram Left/Right/Down, ISO
SL2MNM42D2D3A SafeLite 20m, MNM, IP42, 100lm, 2h, Pictogram Left/Right/Down, ISO
SL2MNM42D3C SafeLite 20m, MNM, IP42, 100lm, 3h
SL2MNM42D3C3A SafeLite 20m, MNM, IP42, 100lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM42D3D SafeLite 20m, MNM, IP42, 100lm, 3h
SL2MNM42E1C3A SafeLite 20m, MNM, IP42, 150lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM42E3C3A SafeLite 20m, MNM, IP42, 150lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM42F1C3A SafeLite 20m, MNM, IP42, 200lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM42F2C SafeLite 20m, MNM, IP42, 200lm, 2h
SL2MNM42F3C3A SafeLite 20m, MNM, IP42, 200lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM42H1C SafeLite 20m, MNM, IP42, 300lm, 1h
SL2MNM65C1C3A SafeLite 20m, MNM, IP65, 60lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM65C2C3A SafeLite 20m, MNM, IP65, 60lm, 2h, Pictogram Left/Right/Down, ISO
SL2MNM65C3C SafeLite 20m, MNM, IP65, 60lm, 3h
SL2MNM65C3C3A SafeLite 20m, MNM, IP65, 60lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM65D1C3A SafeLite 20m, MNM, IP65, 100lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM65D2C SafeLite 20m, MNM, IP65, 100lm, 2h
SL2MNM65D2C3A SafeLite 20m, MNM, IP65, 100lm, 2h, Pictogram Left/Right/Down, ISO
SL2MNM65D3C SafeLite 20m, MNM, IP65, 100lm, 3h
SL2MNM65D3C3A SafeLite 20m, MNM, IP65, 100lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM65D3D SafeLite 20m, MNM, IP65, 100lm, 3h
SL2MNM65E1C3A SafeLite 20m, MNM, IP65, 150lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM65E3C3A SafeLite 20m, MNM, IP65, 150lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM65F1C3A SafeLite 20m, MNM, IP65, 200lm, 1h, Pictogram Left/Right/Down, ISO
SL2MNM65F2C SafeLite 20m, MNM, IP65, 200lm, 2h
SL2MNM65F3C3A SafeLite 20m, MNM, IP65, 200lm, 3h, Pictogram Left/Right/Down, ISO
SL2MNM65H1C SafeLite 20m, MNM, IP65, 300lm, 1h
SL2NM42C1 SafeLite 20m, NM,IP42, 60lm, 1h
SL2NM42C3 SafeLite 20m, NM,IP42, 60lm, 3h
SL2NM42D1 SafeLite 20m, NM,IP42, 100lm, 1h
SL2NM42D3 SafeLite 20m, NM,IP42, 100lm, 3h
SL2NM42E1 SafeLite 20m, NM,IP42, 150lm, 1h
SL2NM42E3 SafeLite 20m, NM,IP42, 150lm, 3h
SL2NM42F1 SafeLite 20m, NM,IP42, 200lm, 1h
SL2NM42F3 SafeLite 20m, NM,IP42, 200lm, 3h
SL3MNM42E1C3A SafeLite 30m, MNM, IP42, 150lm, 1h, Pictogram Left/Right/Down, ISO
SL3MNM42E2C3A SafeLite 30m, MNM, IP42, 150lm, 2h, Pictogram Left/Right/Down, ISO
SL3MNM42E3C SafeLite 30m, MNM, IP42, 150lm, 3h
SL3MNM42E3C3A SafeLite 30m, MNM, IP42, 150lm, 3h, Pictogram Left/Right/Down, ISO
SL3MNM42F1C3A SafeLite 30m, MNM, IP42, 200lm, 1h, Pictogram Left/Right/Down, ISO
SL3MNM42F2C3A SafeLite 30m, MNM, IP42, 200lm, 2h, Pictogram Left/Right/Down, ISO
SL3MNM42F3C SafeLite 30m, MNM, IP42, 200lm, 3h
SL3MNM42F3C3A SafeLite 30m, MNM, IP42, 200lm, 3h, Pictogram Left/Right/Down, ISO
SL3MNM65E1C3A SafeLite 30m, MNM, IP65, 150lm, 1h, Pictogram Left/Right/Down, ISO
SL3MNM65E2C3A SafeLite 30m, MNM, IP65, 150lm, 2h, Pictogram Left/Right/Down, ISO
SL3MNM65E3C SafeLite 30m, MNM, IP65, 150lm, 3h
SL3MNM65E3C3A SafeLite 30m, MNM, IP65, 150lm, 3h, Pictogram Left/Right/Down, ISO
SL3MNM65F1C3A SafeLite 30m, MNM, IP65, 200lm, 1h, Pictogram Left/Right/Down, ISO
SL3MNM65F2C3A SafeLite 30m, MNM, IP65, 200lm, 2h, Pictogram Left/Right/Down, ISO
SL3MNM65F3C SafeLite 30m, MNM, IP65, 200lm, 3h
SL3MNM65F3C3A SafeLite 30m, MNM, IP65, 200lm, 3h, Pictogram Left/Right/Down, ISO

Accessories

SL23A SafeLite 20m, set of 3x Adh Pictogram Left/Right/Down, ISO
SL24A SafeLite 20m, set of 4x Adh Pictogram Left/Right/Down/Up, ISO
SL2CD SafeLite 20m, Cone Diffuser
SL2PPD SafeLite 20m, Plexi Plate, Down
SL2PPDD SafeLite 20m, Plexi Plate, Down/Down
SL2PPLR SafeLite 20m, Plexi Plate, Left/Right
SL2RB SafeLite 20m, Recessed Base
SL2PG SafeLite 20m, Protection Grid
SL2WB SafeLite 20m, Wall Base
SL2OP SafeLite 20m, Opal Diffuser
EL-BR1 SafeLite 20m, 90° Wall bracket
SL33A SafeLite 30m, set of 3x Adh Pictogram Left/Right/Down, ISO
SL34A SafeLite 30m, set of 4x Adh Pictogram Left/Right/Down/Up, ISO
SL3CD SafeLite 30m, Cone Diffuser
SL3PPD SafeLite 30m, Plexi Plate, Down
SL3PPDD SafeLite 30m, Plexi Plate, Down/Down
SL3PPLR SafeLite 30m, Plexi Plate, Left/Right
SL3RB SafeLite 30m, Recessed Base
O-EL-GRID SafeLite 30m, Protection grid

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface / Recessed mounting | Supporting bracket
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 230 V AC, 50/60 Hz
Protection class: II
Degree of protection (IP): IP42 | IP65
Duration: 1h | 2h | 3h
Luminous flux at emergency operation: 60lm to 300lm
Viewing distance: 20m | 30m
Degree of impact resistance (IK): IK04 | IK07
Operation: Non-Maintained (NM) | Maintained / Non-Maintained (M / NM)
Testing system: No testing system
Luminaire type: Safety and exit sign luminaire
Download Links
X
Download Close