BECODISC BC stacked disc cartridges with BECO CARBON depth filter sheets have a high adsorptive capacity due to the use of immobilized activated carbon and are used for decolorization as well as for the removal of undesired by-products or for taste and odor correction.
The BECODISC BC activated carbon stacked disc cartridges offer a wide range of applications in the filtration of liquids in fine chemicals, pharmaceutical, cosmetics, food and beverage industries as well as in biotechnology.
Segments:
Applications:
BECO CARBON
BECO INTEGRA DISC MA
BECO INTEGRA DISC MB
BECO INTEGRA DISC MK
BECO MiniCap ACF
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Type* | Used BECO CARBON depth filter sheet |
Ash content % |
Bursting strength wet psi (kPa**) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Endotoxin content*** EU/ml |
Activated Carbon Content g/m² |
|
B71C | ACF 07.10 | 15 | > 11.6 (80) | 34.7 (1415) | - | 420 | |
B02C | ACF 02 | 2.5 | > 11.6 (80) | 6.75 (275) | <0.125 | 1000 | |
B02C | ACF 03 | 5 | > 11.6 (80) | 7.4 (300) | <0.125 | 1000 | |
* B = Polypropylene version (e.g. B71C), C = Polyamide version (e.g. C71C) ** 100 kPa = 1 bar *** Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection) |